Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Application | Rated Voltage (V) | Connection direction | Representative Standard | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 6 | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | ||
1.02 € | 5 | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | ||
1.54 € | 4 | Available | 5 Days | 10 | Male | For PCB | AC 250 | Straight | UL / CSA | Post/header | ||
1.12 € | 4 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | - | Cap / housing | ||
1.35 € | 4 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | - | Cap / housing | ||
7.33 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
9.17 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
11.40 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
12.96 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
14.99 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
15.96 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
17.78 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
18.35 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | [Other] Female (socket) | Cable Connection | AC 250 / DC 350 | Straight | UL / CSA | Receptacle | |
0.63 € | 8 | Available | 5 Days | 10 | Male | For PCB | AC 250 | Straight | UL / CSA | Post/header | ||
0.96 € | 5 | Available | 5 Days | 10 | Male | For PCB | AC 250 | Angle | UL / CSA | Post/header | ||
1.17 € | 4 | Available | 5 Days | 10 | Male | For PCB | AC 250 | Angle | UL / CSA | Post/header | ||
0.55 € | 8 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
12.96 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | UL | Cap / housing | |
0.55 € | 8 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
0.66 € | 8 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
1.02 € | 5 | Available | 5 Days | 10 | Male | Cable Connection | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
0.51 € | 9 | Available | 5 Days | 10 | Male | Panel Mount | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
0.53 € | 8 | Available | 5 Days | 10 | Male | Panel Mount | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
0.83 € | 6 | Available | 5 Days | 10 | Male | Panel Mount | AC 250 / DC 350 | Straight | UL | Cap / housing | ||
1.33 € | 4 | Available | 5 Days | 10 | Male | Panel Mount | AC 250 / DC 350 | Straight | UL | Cap / housing |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | EI |
---|---|---|---|---|---|
Specifications | Standard circuit | Pitch(mm) | 2.5 | Color | Natural Color |
Material | Nylon 6/6 |
Configure
Basic Attributes
Applicable pin/contact
Application
Rated Voltage(V)
Connection direction
Representative Standard
Type
Filter by standard shipping days
Optional Attributes