Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A22NS-3BB-NBA-P110-NN |
A22NS-3BL-NBA-P110-NN |
A22NS-3BR-NBA-P110-NN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.09 € | 1 | 6 Days | 10 | 2a | 3 | [Return] Double Return | Insertion Terminal | 47.6 | 63.7 | Resin | Black | NO-NO-Blank | ||
16.09 € | 1 | Available | 6 Days | 10 | 2a | 3 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Resin | Black | NO-NO-Blank | |
16.09 € | 1 | Available | 6 Days | 10 | 2a | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 63.7 | Resin | Black | NO-NO-Blank |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For Ø22.3 / Ø25.5 mm |
---|---|---|---|---|---|
Illumination | N/A | With key | N/A | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Button (Transparent/Opaque) | Opaque |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | Degree of protection (IP) | IP66 |
Configure
Basic Attributes
Suspend/Return
Contact configuration (key lock, selector)
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Bezel Material
Operation Unit Color1
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes