• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

φ22 mm Selector Switch (Illumination Type) A22NW Series (Part Numbers)

φ22 mm Selector Switch (Illumination Type) A22NW Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NW-2ML-TOA-P102-OB

Part Number
A22NW-2ML-TOA-P102-OB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Button (Transparent/Opaque) Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

31.53 €

1 Available 6 Days 10Available1a1b2[Return] Right ReturnInsertion Terminal47.663.7MetalTransparencyOrangeOrangeOrangeAC/DC 12NO-Lighting Unit-NC

Loading...

  1. 1

Basic information

Type Knob type selector switch Operating part shape Round shape Mounting Hole For Ø22.3 / Ø25.5 mm
With key N/A Protective Structure Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Operating unit dimensions: Width(mm) 30 Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
Degree of protection (IP) IP66

This page is φ22 mm Selector Switch (Illumination Type) A22NW Series, part number A22NW-2ML-TOA-P102-OB.
You can find the detail information about specifications and dimensions on part number A22NW-2ML-TOA-P102-OB.

Variation of this product

Part Number
A22NW-2BL-TAA-G100-AC
A22NW-2BL-TAA-G100-AD
A22NW-2BL-TAA-G100-AE
A22NW-2ML-TOA-P102-OC
A22NW-2ML-TOA-P202-OB
A22NW-2ML-TOA-P202-OC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Button (Transparent/Opaque) Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

18.80 €

1 7 Days 10Available1a2[Return] Right ReturnScrew terminal4769.5ResinTransparencyBlueBlueBlueAC/DC 24NO-Lighting Unit-Blank

21.15 €

1 6 Days 10Available1a2[Return] Right ReturnScrew terminal4769.5ResinTransparencyBlueBlueBlueAC 100/110/120NO-Lighting Unit-Blank

21.15 €

1 6 Days 10Available1a2[Return] Right ReturnScrew terminal4769.5ResinTransparencyBlueBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

28.03 €

1 Available 7 Days 10Available1a1b2[Return] Right ReturnInsertion Terminal47.663.7MetalTransparencyOrangeOrangeOrangeAC/DC 24NO-Lighting Unit-NC

31.53 €

1 Available 6 Days 10Available[Other] 2b2[Return] Right ReturnInsertion Terminal47.663.7MetalTransparencyOrangeOrangeOrangeAC/DC 12NC-Lighting Unit-NC

28.03 €

1 Available 7 Days 10Available[Other] 2b2[Return] Right ReturnInsertion Terminal47.663.7MetalTransparencyOrangeOrangeOrangeAC/DC 24NC-Lighting Unit-NC

Tech Support