Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A30NK-3MB-01DA-P112 |
A30NK-3ML-01DA-P112 |
A30NK-3MR-01DA-P112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.32 € | 1 | 7 Days | 10 | [Other] 2a1b | 3 | [Return] Double Return | Insertion Terminal | 47.6 | 58.3 | Dropout | NO-NO-NC | ||
32.98 € | 1 | 6 Days | 10 | [Other] 2a1b | 3 | [Return] Right Return | Insertion Terminal | 47.6 | 58.3 | Dropout | NO-NO-NC | ||
32.98 € | 1 | 6 Days | 10 | [Other] 2a1b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 58.3 | Dropout | NO-NO-NC |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | N/A | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Key No. | No.1 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
Configure
Basic Attributes
Contact configuration (key lock, selector)
Suspend/Return
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Key Release Position
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes