Accessory for A22 / M22N / A30N Series

Accessory for A22 / M22N / A30N Series
[Product Lineup]
· Protective Cover
A protector intended for preventing malfunction. It cannot be used with other accessories (with seal rubber).
Dedicated for the panel machining sizes of φ22.3/25.5 mm. The key type selector switch cannot be mounted.
· Complements the panel holes for additional panel plugs. Resin and metal types are available.
Compatible Panel Thickness: 0.8-3 mm (Resin), 0.6-6 mm with Seal Rubber (Metal)
· Rotation-Stop Ring
It is used to increase the anti-rotation strength inside the operation unit (with seal rubber)
Dedicated for panel machining size of φ22.3 mm. Can be used with rotation-stop bracket.
· Rotation-Stop Bracket
It is used to increase the anti-rotation strength of the operation unit. Can be used with rotation-stop ring.
· Reinforced Version
If the strength of the switch unit or lighting unit needs to be increased, use a reinforcing plate.
· Key
Used with the key type selector switch. · Control box (1-hole type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A22NZ-A-303
A22NZ-A-401
A22NZ-A-402
A22NZ-A-403
A22NZ-A-50501
A22NZ-A-B01Y
A22NZ-A-C01
A22NZ-K-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Type Shape Material Compatible Panel Processing Dimensions Compatible Panel Thickness
(mm)

6.05 €

3 7 Days A22N / M22NProtective Cover--For φ22.3/25.5 mm Only-

6.03 €

3 7 Days A22N / M22NPanel PlugRoundResinFor φ22.3 mm Only0.8 to 3

9.55 €

1 7 Days A22N / M22NPanel PlugRoundMetalFor φ22.3 mm Only0.8-6 (with Seal Rubber)

1.28 €

8 6 Days A22N / M22NRotation-Stop RingRound-For φ22.3 mm Only-

1.95 €

50 7 Days A22N / M22NRotation-Stop Bracket----

17.50 €

1 7 Days A22NControl Box1-hole type-For φ22.3 mm Only-

6.23 €

9 7 Days A22N / M22N / A30NReinforcing Plate----

6.40 €

20 7 Days A22N / A30NKey----

Loading...

  1. 1

Basic information

Application Switch (Option, Others)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360