Manufacturer part number: 83915255
Brand: WERMA
Price: 408.07 €
Delivery time: 3 Days
Nominal voltage: 24
Electricity consumption: 0.8
Type of current: DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83915255
Mounting Method | Surface mounting | Material housing | Plastic | Degree of protection (IP) | IP66 |
---|
This page is DOUBLE FLASH BEACON BM 839, part number 83915255.
You can find the detail information about specifications and dimensions on part number 83915255.
Part Number |
---|
83915268 |
83935255 |
83935268 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
374.28 € | 1 | 3 Days | 10 | 230 | 0.2 | AC | Red | |||
408.07 € | 1 | 3 Days | 10 | 24 | 0.8 | DC | Yellow | |||
374.28 € | 1 | 3 Days | 10 | 230 | 0.2 | AC | Yellow |