DOUBLE FLASH BEACON BWM 897

DOUBLE FLASH BEACON BWM 897

Click on this image to zoom in.

Click on this image to zoom in.

  • 89710055, 89710068
  • 89730055, 89730068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
89710055
89710068
89730055
89730068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

296.84 €

1 3 Days 10240.7DCRed

236.16 €

1 3 Days 102300.2ACRed

296.84 €

1 3 Days 10240.7DCYellow

236.16 €

1 3 Days 102300.2ACYellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Material housing Plastic Degree of protection (IP) IP65

Tech Support