LED MULTI- S. WM 422

LED MULTI- S. WM 422

Click on this image to zoom in.

Click on this image to zoom in.

  • 42212075
  • 42232075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42212075
42232075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

131.51 €

1 3 Days 10Red

131.51 €

1 3 Days 10Yellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 24 Electricity consumption 0.125
Type of current AC/DC Lamp type LED Degree of protection (IP) IP65
Color housing Grey Loudness 109 Function Continuous light

Tech Support