• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Single Core Rubber / Neoprene H01N2 D (31004/1000)

Single Core  Rubber / Neoprene H01N2 D 31004/1000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 31004/1000

Brand: HELUKABEL

Price: 9,638.78

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m

Finished outer diameter: min 11.4 - max 14.2 mm

Number of cores x nominal cross section: 1 x 35 mm2

Weight approx.: 420 kg / km

Cop: 336


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31004/1000

Part Number
31004/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

9,638.78 €

1 5 Days 101000min 11.4 - max 14.21 x 35420336

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.1 Rated voltage Uo(kV) 0.1 Perm. External cable temperature during installation / handling -25°C to +80°C
Perm. External cable temperature after mounting without vibration -40°C to +80°C Test voltage(kV) 1.0

This page is Single Core Rubber / Neoprene H01N2 D, part number 31004/1000.
You can find the detail information about specifications and dimensions on part number 31004/1000.

Variation of this product

Part Number
31002/500
31003/1000
31003/500
31004/500
31005/1000
31005/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

2,299.12 €

1 5 Days 10500min 8.8 - max 11.01 x 16205154

6,823.02 €

1 5 Days 101000min 10.1 - max 12.71 x 25302240

3,411.50 €

1 5 Days 10500min 10.1 - max 12.71 x 25302240

4,819.39 €

1 5 Days 10500min 11.4 - max 14.21 x 35420336

13,653.83 €

1 5 Days 101000min 13.2 - max 16.51 x 50586480

6,826.92 €

1 5 Days 10500min 13.2 - max 16.51 x 50586480

Tech Support