Manufacturer part number: 21700601
Brand: LAPP
Price: 17.45 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21700601
Type of connector | RJ45 8(8) | AWG size | 22 | Category | 6A (IEC) |
---|---|---|---|---|---|
Colour | Silver | Connection type | Insulation displacement | Model | Plug |
Screened | True | Special tool necessary | False | Suitable for litz wire conductor | True |
Suitable for round cable | True | Suitable for solid core | True |
This page is EPIC® DATA AX RJ45 Cat.6A, part number 21700601.
You can find the detail information about specifications and dimensions on part number 21700601.
Part Number |
---|
21700600 |
21700615 |
21700616 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
17.45 € | 10 | Available | 5 Days | 10 | |
17.45 € | 10 | Available | 5 Days | 10 | |
17.45 € | 10 | Available | 5 Days | 10 |