EPIC® DATA CCR FA

EPIC® DATA CCR FA
  • Volume Discount
Field mountable round cable coupler, IP67, IDC, qualified for 10 GigabitCable coupler roundinstallation without tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21700623

Part Number
21700623
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

58.10 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Type of connector Other AWG size 22 Category 7A (IEC)
Colour Other Connection type Insulation displacement Model Double
Screened True Special tool necessary False Suitable for litz wire conductor True
Suitable for round cable True Suitable for solid core True

This page is EPIC® DATA CCR FA, part number 21700623.
You can find the detail information about specifications and dimensions on part number 21700623.

Tech Support