EPIC® DATA HS RJ45F Cat.6A

EPIC® DATA HS RJ45F Cat.6A
  • Volume Discount
The mounting rail adapter is suitable for use on industrial premises. It ensures integrated strain relief for cables with an outer diameter of up to 9 mm.Cat.6A rail mount adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21700613
21700614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAWG size

25.68 €

1 Available 5 Days 1027;22

25.68 €

1 Available 5 Days 1022

Loading...

  1. 1

Basic information

Type of connector RJ45 8(8) Category 6A (IEC) Colour Silver
Connection type Insulation displacement Model Bus (jack) Screened True
Special tool necessary False Suitable for litz wire conductor True Suitable for round cable True
Suitable for solid core True

Tech Support