• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

EPIC® H-A 16 TG

EPIC® H-A 16 TG

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 16 TG
  • EPIC® H-A 16 TG
  • Volume Discount
The robust hood intended for rectangular connectors is suitable for applications requiring a high number of contacts.These connectors are attractive because of their compact housing.Non-slip ridges for comfortable disconnectingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10565000
10565300
19565000
19565300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

12.28 €

5 Available 5 Days 10

12.63 €

5 Available 5 Days 10

12.28 €

5 Available 5 Days 10

12.28 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 58,3 Length 79
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support