• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

EPIC® H-A 3

EPIC® H-A 3

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 3
  • EPIC® H-A 3
  • Volume Discount
The small, robust insert is suitable for power supply connectors and can be also used, for example, in machine or device manufacturing or in control systems.H-A inserts with screw termination up to 2.5 mm² wire cross sectionSmall power connector for single- or three-phase currenteasy to assemble due to straight entry of conductorsRailway applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10420000
10421000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

5.42 €

1 Available 8 Days 10Pin

5.77 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 23 Rated voltage(V) 400 Diameter plug-in contact 1,6
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 3
Over voltage category III Pollution degree 3 Rated surge voltage 4
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support