• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

EPIC® H-A 3 AGSV open bottom

EPIC® H-A 3 AGSV open bottom

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 3 AGSV open bottom
  • EPIC® H-A 3 AGSV open bottom
  • Volume Discount
The robust housing with an open bottom and 2 cable entries can be used in control systems or other applications in restricted spaces.Innovative metal and plastic housing designLightweight, chemically resistant plastic housingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
19515200
19517200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.47 €

10 Available 36 Days 10

7.90 €

10 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 40,5 Length 23,8
Width 22,3 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Two-sided
Position of the shackle Base unit Material housing Zinc Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support