EPIC® POWERLOCK A1 S

EPIC® POWERLOCK A1 S

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® POWERLOCK A1 S
  • EPIC® POWERLOCK A1 S
  • EPIC® POWERLOCK A1 S
  • EPIC® POWERLOCK A1 S
  • EPIC® POWERLOCK A1 S
  • Volume Discount
EPIC®POWERLOCK Panel base drain 400A for screw connection up to 120mm²
Single-pin circular connector for mobile power distribution, electro motors and generators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420272
44420273
44420274
44420275
44420276
44420320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.75 €

1 Available 5 Days 10

18.75 €

1 Available 5 Days 10

18.75 €

1 Available 5 Days 10

18.75 €

1 Available 8 Days 10

18.75 €

1 Available 8 Days 10

19.03 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Outer diameter 46,9 Length 96,6 Operation temperature 125
Degree of protection (IP) IP67 Inflammability class of insulation material acc. with UL94 HB Material housing Plastic
Position cable feed Above Shape Round Type of housing Housing extension
Corrosion resistant True UV resistant True With interlocking device False

Tech Support