EPIC® SENSOR M8Y | M12Y

EPIC® SENSOR M8Y | M12Y

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® SENSOR M8Y | M12Y
  • EPIC® SENSOR M8Y | M12Y
  • Volume Discount
Y-distributer, M12, M8, 3-pole, 4-pole, 5-pole, parallel distributer, bridged, A-coded, IP65/IP67
Y distributor M8 | M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260600
22260601
22260602
22260603
22260604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of poles Type of connection socket for actuators and sensors

15.22 €

5 Available 5 Days 103M12

15.18 €

5 Available 32 Days 103M12

15.27 €

5 Available 5 Days 105M12

15.27 €

5 Available 5 Days 103M8

15.27 €

5 Available 8 Days 103M8

Loading...

  1. 1

Basic information

Material housing Plastic Model Female (bus) Position cable feed Straight
Type of electric connection Screw connection Screened False

Tech Support