Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170488/100 |
2170488/1000 |
2170488/150 |
2170488/300 |
2170488/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
763.33 € | 1 | Available | 8 Days | 10 | 100 | |
6,628.82 € | 1 | Available | 5 Days | 10 | 1000 | |
1,145.00 € | 1 | Available | 5 Days | 10 | 150 | |
2,290.00 € | 1 | Available | 8 Days | 10 | 300 | |
3,816.66 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Conductor Size | AWG26 | No. of Cores | 8 Core (8C) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
---|---|---|---|---|---|
Color | Green | Sheath Material | PUR | NVP value | 67 |
Operating temperature, fix | 80 | Conductor category | Class 6 = very flexible | Conductor material | Cu, tinned |
Core insulation | Polypropylene | Core identification | Colour | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Foil + braiding | Screen over stranding element | None | Stranding element | Pairs |
Outer diameter approx.(mm) | 7,8 | Number of cores(Core) | 8 | Colour outer sheath | Green |
Material outer sheath | PUR (Polyurethane) |