Manufacturer part number: 2170430/500
Brand: LAPP
Price: 1,088.16 €
Delivery time: 5 Days
Sheath Material: PVC
Length: 500 m
Material outer sheath: PVC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170430/500
Category | CAT5e | Conductor Size | AWG26 | No. of Cores | 4 Core (4C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 5.0 to 5.9 | Color | Green | NVP value | 67 |
Operating temperature, flexible | 50 | Operating temperature, fix | 80 | Conductor category | Class 2 = stranded |
Conductor material | Cu, tinned | Core insulation | Polyolefin | Core identification | Colour |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Quad | Outer diameter approx.(mm) | 5 | Number of cores(Core) | 4 |
Colour outer sheath | Green | Category | 5E |