Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171097 |
2171098 |
2171099 |
2171100 |
2171101 |
2171102 |
2171103 |
2171104 |
2171105 |
2171106 |
2171107 |
2171108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | Type of connector connection 2 | Case connector connection 2 | Material connector of connector housing connection 2 | |
---|---|---|---|---|---|---|---|---|---|
34.25 € | 1 | Available | 5 Days | 10 | 1 | M12 | IEC 610762101A1 M12D | Plastic | |
36.22 € | 1 | Available | 5 Days | 10 | 2 | M12 | IEC 610762101A1 M12D | Plastic | |
38.17 € | 1 | Available | 5 Days | 10 | 3 | M12 | IEC 610762101A1 M12D | Plastic | |
42.11 € | 1 | Available | 5 Days | 10 | 5 | M12 | IEC 610762101A1 M12D | Plastic | |
51.94 € | 1 | Available | 5 Days | 10 | 10 | M12 | IEC 610762101A1 M12D | Plastic | |
71.43 € | 1 | Available | 5 Days | 10 | 20 | M12 | IEC 610762101A1 M12D | Plastic | |
20.43 € | 1 | Available | 5 Days | 10 | 1 | - | - | - | |
22.55 € | 1 | Available | 5 Days | 10 | 2 | - | - | - | |
24.38 € | 1 | Available | 5 Days | 10 | 3 | - | - | - | |
28.37 € | 1 | Available | 5 Days | 10 | 5 | - | - | - | |
38.15 € | 1 | Available | 8 Days | 10 | 10 | - | - | - | |
57.78 € | 1 | Available | 5 Days | 10 | 20 | - | - | - |
Loading...
AWG-size | 26 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 77 | Cable construction | 2x2 | Type of connector connection 1 | M12 |
Category | 5E | Pin assignment | 1:1 | Colour outer sheath | Blue |
Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic | Cable type | SF/UTP |
Anti-kink sleeve | Moulded-on | Suitable for cable guide chain | False |
Configure