ETHERLINE® PN Flex Cat.5 M12-RJ45

ETHERLINE® PN Flex Cat.5 M12-RJ45
  • Volume Discount
Industrial Ethernet Patchcord, Profinet Type B, Cat.5, plug M12 on plug RJ45, PVC, flexible
PROFINET Patchcord M12/RJ45
For PROFINET applications
Additional variants are available atwww.lappgroup.com/assemblyfinderor on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171214
2171215
2171216
2171217
2171218
2171219
2171220
2171221
2171222
2171223
2171224
2171225
2171226
2171227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength

30.35 €

1 Available 5 Days 100,5

31.90 €

1 Available 5 Days 101

33.95 €

1 Available 5 Days 102

36.21 €

1 Available 5 Days 103

40.88 €

1 Available 5 Days 105

52.48 €

1 Available 5 Days 1010

75.65 €

1 Available 5 Days 1020

31.26 €

1 Available 5 Days 100,5

32.35 €

1 Available 5 Days 101

34.79 €

1 Available 5 Days 102

37.01 €

1 Available 5 Days 103

41.66 €

1 Available 5 Days 105

53.37 €

1 Available 5 Days 1010

76.58 €

1 Available 5 Days 1020

Loading...

  1. 1

Basic information

AWG-size 22 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 63 Cable construction 1x4 Type of connector connection 1 M12
Type of connector connection 2 RJ45 8(4) Category 5 Pin assignment 1:1
Flame retardant In accordance with EN 60332324 Colour outer sheath Green Colour anti-kink sleeve Black
Material connector of connector housing connection 1 Plastic Cable type SF/UTP Anti-kink sleeve Moulded-on
Locking lever True Suitable for cable guide chain False

Tech Support