Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Core identification | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|
26,859.35 € | 1 | Available | 8 Days | 10 | 250 | 150 | 4 | 73 | Colour | True | |
25.33 € | 1 | Available | 39 Days | 10 | 50 | 1.5 | 1 | 7.1 | Colour | False | |
50.67 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 1 | 7.1 | Colour | False | |
506.63 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 1 | 7.1 | Colour | False | |
253.32 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 1 | 7.1 | Colour | False | |
50.15 € | 1 | Available | 60 Days | 10 | 50 | 4 | 1 | 9 | Colour | False | |
100.30 € | 1 | Available | 60 Days | 10 | 100 | 4 | 1 | 9 | Colour | False | |
1,002.98 € | 1 | Available | 8 Days | 10 | 1000 | 4 | 1 | 9 | Colour | False | |
300.90 € | 1 | Available | 60 Days | 10 | 300 | 4 | 1 | 9 | Colour | False | |
501.50 € | 1 | Available | 8 Days | 10 | 500 | 4 | 1 | 9 | Colour | False | |
64.55 € | 1 | Available | 60 Days | 10 | 50 | 6 | 1 | 9.8 | Colour | False | |
129.08 € | 1 | Available | 60 Days | 10 | 100 | 6 | 1 | 9.8 | Colour | False | |
1,290.90 € | 1 | Available | 5 Days | 10 | 1000 | 6 | 1 | 9.8 | Colour | False | |
645.45 € | 1 | Available | 5 Days | 10 | 500 | 6 | 1 | 9.8 | Colour | False | |
35.18 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 1 | 7.9 | Colour | False | |
70.37 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 1 | 7.9 | Colour | False | |
703.69 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 1 | 7.9 | Colour | False | |
351.84 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 1 | 7.9 | Colour | False | |
66.60 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 3 | 11.9 | Colour | True | |
133.20 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 3 | 11.9 | Colour | True | |
1,331.92 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 11.9 | Colour | True | |
399.58 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 3 | 11.9 | Colour | True | |
665.97 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 11.9 | Colour | True | |
101.55 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 5 | 14.4 | Colour | True | |
203.09 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 5 | 14.4 | Colour | True | |
2,030.87 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 5 | 14.4 | Colour | True | |
609.27 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 5 | 14.4 | Colour | True | |
1,015.43 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 14.4 | Colour | True | |
126.00 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 4 | 15.5 | Colour | True | |
251.99 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 15.5 | Colour | True | |
2,519.89 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 4 | 15.5 | Colour | True | |
755.97 € | 1 | Available | 5 Days | 10 | 300 | 2.5 | 4 | 15.5 | Colour | True | |
1,259.95 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 15.5 | Colour | True | |
180.14 € | 1 | Available | 8 Days | 10 | 50 | 4 | 4 | 17.9 | Colour | True | |
3,602.62 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 4 | 17.9 | Colour | True | |
1,080.78 € | 1 | Available | 60 Days | 10 | 300 | 4 | 4 | 17.9 | Colour | True | |
1,801.31 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 17.9 | Colour | True | |
5,220.60 € | 1 | Available | 5 Days | 10 | 1000 | 6 | 4 | 20 | Colour | True | |
1,566.19 € | 1 | Available | Quote | 10 | 300 | 6 | 4 | 20 | Colour | True | |
2,610.30 € | 1 | Available | 5 Days | 10 | 500 | 6 | 4 | 20 | Colour | True | |
8,792.38 € | 1 | Available | 5 Days | 10 | 1000 | 10 | 4 | 26.5 | Colour | True | |
2,637.72 € | 1 | Available | 8 Days | 10 | 300 | 10 | 4 | 26.5 | Colour | True | |
4,396.18 € | 1 | Available | 5 Days | 10 | 500 | 10 | 4 | 26.5 | Colour | True | |
10,984.94 € | 1 | Available | 5 Days | 10 | 1000 | 10 | 5 | 29.1 | Colour | True | |
3,295.48 € | 1 | Available | 8 Days | 10 | 300 | 10 | 5 | 29.1 | Colour | True | |
5,492.47 € | 1 | Available | 8 Days | 10 | 500 | 10 | 5 | 29.1 | Colour | True | |
12,998.80 € | 1 | Available | 5 Days | 10 | 1000 | 16 | 4 | 30.1 | Colour | True | |
6,499.40 € | 1 | Available | 5 Days | 10 | 500 | 16 | 4 | 30.1 | Colour | True | |
54.75 € | 1 | Available | 8 Days | 10 | 50 | 1 | 3 | 10.7 | Colour | True | |
109.52 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 10.7 | Colour | True | |
1,095.12 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 10.7 | Colour | True | |
328.54 € | 1 | Available | 8 Days | 10 | 300 | 1 | 3 | 10.7 | Colour | True | |
547.55 € | 1 | Available | 60 Days | 10 | 500 | 1 | 3 | 10.7 | Colour | True | |
95.60 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 3 | 14 | Colour | True | |
191.19 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 14 | Colour | True | |
1,911.87 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 3 | 14 | Colour | True | |
573.57 € | 1 | Available | 5 Days | 10 | 300 | 2.5 | 3 | 14 | Colour | True | |
955.93 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 14 | Colour | True | |
144.92 € | 1 | Available | 8 Days | 10 | 50 | 4 | 3 | 16.2 | Colour | True | |
2,898.47 € | 1 | Available | 8 Days | 10 | 1000 | 4 | 3 | 16.2 | Colour | True |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage U0 | 450 |
---|---|---|---|---|---|
Nominal voltage U | 750 | Operating temperature, fix | 60 | Operating temperature, flexible | 60 |
Conductor category | Class 5 = flexible | Core insulation | Other | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Protective conductor | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core identification
Screen
Filter by standard shipping days
Optional Attributes