Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28000002/100 |
28000002/1000 |
28000002/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
155.43 € | 1 | Available | 5 Days | 10 | 100 | |
1,554.33 € | 1 | Available | 5 Days | 10 | 1000 | |
777.17 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Application | Inside | Outer diameter approx. | 2,2 | Number of fibres | 2 |
---|---|---|---|---|---|
Number of fibres per tube | 2 | Fibre category | OP1 | Colour outer sheath | Black |
Flame retardant | No | Fibre type | Multi mode 980/1000 | Armouring | False |
Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | PE | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | False |
Strain relief | False | Type of tube | Tight | Cable metal free | True |
Blow in | False | With rodent protection | False |