Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
97.08 € | 1 | Available | 8 Days | 10 | 75 | 1 | 3 | 6.6 | True | |
194.17 € | 1 | Available | 5 Days | 10 | 150 | 1 | 3 | 6.6 | True | |
388.34 € | 1 | Available | 5 Days | 10 | 300 | 1 | 3 | 6.6 | True | |
776.66 € | 1 | Available | 5 Days | 10 | 600 | 1 | 3 | 6.6 | True | |
134.00 € | 1 | Available | 5 Days | 10 | 75 | 1 | 4 | 7.2 | True | |
268.00 € | 1 | Available | 5 Days | 10 | 150 | 1 | 4 | 7.2 | True | |
536.00 € | 1 | Available | 5 Days | 10 | 300 | 1 | 4 | 7.2 | True | |
1,072.00 € | 1 | Available | 5 Days | 10 | 600 | 1 | 4 | 7.2 | True | |
161.05 € | 1 | Available | 5 Days | 10 | 75 | 1 | 5 | 8.1 | True | |
322.10 € | 1 | Available | 5 Days | 10 | 150 | 1 | 5 | 8.1 | True | |
644.20 € | 1 | Available | 5 Days | 10 | 300 | 1 | 5 | 8.1 | True | |
1,288.42 € | 1 | Available | 5 Days | 10 | 600 | 1 | 5 | 8.1 | True | |
226.15 € | 1 | Available | 10 Days | 10 | 75 | 1 | 7 | 8.8 | True | |
452.29 € | 1 | Available | 5 Days | 10 | 150 | 1 | 7 | 8.8 | True | |
904.58 € | 1 | Available | 10 Days | 10 | 300 | 1 | 7 | 8.8 | True | |
1,809.17 € | 1 | Available | 5 Days | 10 | 600 | 1 | 7 | 8.8 | True | |
343.02 € | 1 | Available | 8 Days | 10 | 75 | 1 | 12 | 11.8 | True | |
1,372.09 € | 1 | Available | 5 Days | 10 | 300 | 1 | 12 | 11.8 | True | |
2,744.19 € | 1 | Available | 5 Days | 10 | 600 | 1 | 12 | 11.8 | True | |
566.60 € | 1 | Available | 8 Days | 10 | 75 | 1 | 18 | 14.2 | True | |
2,266.41 € | 1 | Available | 5 Days | 10 | 300 | 1 | 18 | 14.2 | True | |
4,532.81 € | 1 | Available | 5 Days | 10 | 600 | 1 | 18 | 14.2 | True | |
2,888.64 € | 1 | Available | 5 Days | 10 | 300 | 1 | 25 | 17.1 | True | |
5,777.28 € | 1 | Available | 5 Days | 10 | 600 | 1 | 25 | 17.1 | True | |
1,556.53 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 9 | 12.6 | True | |
3,113.06 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 9 | 12.6 | True | |
111.41 € | 1 | Available | 8 Days | 10 | 75 | 1.5 | 2 | 6.8 | False | |
222.85 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 2 | 6.8 | False | |
445.69 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 2 | 6.8 | False | |
891.36 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 2 | 6.8 | False | |
124.07 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 3 | 7.2 | True | |
248.15 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3 | 7.2 | True | |
496.30 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 3 | 7.2 | True | |
992.60 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 3 | 7.2 | True | |
164.16 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 4 | 8.1 | True | |
328.33 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 4 | 8.1 | True | |
656.65 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 4 | 8.1 | True | |
1,313.32 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 4 | 8.1 | True | |
190.48 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 5 | 8.9 | True | |
380.95 € | 1 | Available | 8 Days | 10 | 150 | 1.5 | 5 | 8.9 | True | |
761.92 € | 1 | Available | 10 Days | 10 | 300 | 1.5 | 5 | 8.9 | True | |
1,523.82 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 5 | 8.9 | True | |
266.95 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 7 | 9.9 | True | |
533.90 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 7 | 9.9 | True | |
1,067.79 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 7 | 9.9 | True | |
2,135.58 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 7 | 9.9 | True | |
440.14 € | 1 | Available | 8 Days | 10 | 75 | 1.5 | 12 | 13.3 | True | |
1,760.55 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 12 | 13.3 | True | |
3,521.10 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 12 | 13.3 | True | |
2,625.48 € | 1 | Available | 46 Days | 10 | 300 | 1.5 | 18 | 15.9 | True | |
5,250.97 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 18 | 15.9 | True | |
4,028.17 € | 1 | Available | 46 Days | 10 | 300 | 1.5 | 25 | 19.3 | True | |
8,056.32 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 25 | 19.3 | True | |
180.91 € | 1 | Available | 5 Days | 10 | 75 | 2.5 | 3 | 8.3 | True | |
361.83 € | 1 | Available | 5 Days | 10 | 150 | 2.5 | 3 | 8.3 | True | |
723.67 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 3 | 8.3 | True | |
1,447.32 € | 1 | Available | 5 Days | 10 | 600 | 2.5 | 3 | 8.3 | True | |
251.50 € | 1 | Available | 5 Days | 10 | 75 | 2.5 | 4 | 9 | True | |
503.00 € | 1 | Available | 5 Days | 10 | 150 | 2.5 | 4 | 9 | True | |
1,006.02 € | 1 | Available | 10 Days | 10 | 300 | 2.5 | 4 | 9 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 70 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes