Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Core identification | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.22 € | 1 | 60 Days | 10 | 50 | 0.75 | 2 | 8.2 | 500 | 300 | 90 | 90 | Colour | False | ||
598.44 € | 1 | 60 Days | 10 | 100 | 0.75 | 2 | 8.2 | 500 | 300 | 90 | 90 | Colour | False | ||
5,984.27 € | 1 | 60 Days | 10 | 1000 | 0.75 | 2 | 8.2 | 500 | 300 | 90 | 90 | Colour | False | ||
2,992.13 € | 1 | 60 Days | 10 | 500 | 0.75 | 2 | 8.2 | 500 | 300 | 90 | 90 | Colour | False | ||
351.48 € | 1 | Available | 60 Days | 10 | 50 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
702.95 € | 1 | Available | 60 Days | 10 | 100 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
7,029.55 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
3,514.78 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
334.16 € | 1 | 60 Days | 10 | 50 | 1 | 2 | 8.5 | 500 | 300 | 90 | 90 | Colour | False | ||
668.34 € | 1 | 60 Days | 10 | 100 | 1 | 2 | 8.5 | 500 | 300 | 90 | 90 | Colour | False | ||
6,683.33 € | 1 | 60 Days | 10 | 1000 | 1 | 2 | 8.5 | 500 | 300 | 90 | 90 | Colour | False | ||
3,341.67 € | 1 | 60 Days | 10 | 500 | 1 | 2 | 8.5 | 500 | 300 | 90 | 90 | Colour | False | ||
362.85 € | 1 | Available | Quote | 10 | 50 | 1 | 3 | 9.3 | 500 | 300 | 90 | 90 | Colour | True | |
725.72 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 9.3 | 500 | 300 | 90 | 90 | Colour | True | |
7,257.12 € | 1 | Available | Quote | 10 | 1000 | 1 | 3 | 9.3 | 500 | 300 | 90 | 90 | Colour | True | |
3,628.55 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 9.3 | 500 | 300 | 90 | 90 | Colour | True | |
638.69 € | 1 | Available | Quote | 10 | 50 | 1 | 7 | 12.6 | 500 | 300 | 90 | 90 | Numbers | True | |
12,773.65 € | 1 | Available | 60 Days | 10 | 1000 | 1 | 7 | 12.6 | 500 | 300 | 90 | 90 | Numbers | True | |
6,386.82 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 12.6 | 500 | 300 | 90 | 90 | Numbers | True | |
373.00 € | 1 | 60 Days | 10 | 50 | 1.5 | 2 | 10.5 | 750 | 450 | 90 | 90 | Colour | False | ||
746.00 € | 1 | 60 Days | 10 | 100 | 1.5 | 2 | 10.5 | 750 | 450 | 90 | 90 | Colour | False | ||
7,459.97 € | 1 | 60 Days | 10 | 1000 | 1.5 | 2 | 10.5 | 750 | 450 | 90 | 90 | Colour | False | ||
3,729.98 € | 1 | 60 Days | 10 | 500 | 1.5 | 2 | 10.5 | 750 | 450 | 90 | 90 | Colour | False | ||
404.85 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 3 | 11 | 750 | 450 | 90 | 90 | Colour | True | |
809.70 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 11 | 750 | 450 | 90 | 90 | Colour | True | |
8,097.08 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 3 | 11 | 750 | 450 | 90 | 90 | Colour | True | |
4,048.53 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 11 | 750 | 450 | 90 | 90 | Colour | True | |
933.31 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True | |
18,666.42 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True | |
9,333.21 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True | |
575.28 € | 1 | 60 Days | 10 | 50 | 2.5 | 2 | 11.9 | 750 | 450 | 90 | 90 | Colour | False | ||
1,150.58 € | 1 | 60 Days | 10 | 100 | 2.5 | 2 | 11.9 | 750 | 450 | 90 | 90 | Colour | False | ||
11,505.82 € | 1 | 60 Days | 10 | 1000 | 2.5 | 2 | 11.9 | 750 | 450 | 90 | 90 | Colour | False | ||
5,752.90 € | 1 | 60 Days | 10 | 500 | 2.5 | 2 | 11.9 | 750 | 450 | 90 | 90 | Colour | False | ||
641.70 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 3 | 12.5 | 750 | 450 | 90 | 90 | Colour | True | |
1,283.38 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 12.5 | 750 | 450 | 90 | 90 | Colour | True | |
12,833.85 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 3 | 12.5 | 750 | 450 | 90 | 90 | Colour | True | |
6,416.94 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 12.5 | 750 | 450 | 90 | 90 | Colour | True | |
439.15 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 5 | 10.2 | 500 | 300 | 90 | 90 | Colour | True | |
878.30 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 5 | 10.2 | 500 | 300 | 90 | 90 | Colour | True | |
8,783.01 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 5 | 10.2 | 500 | 300 | 90 | 90 | Colour | True | |
2,634.90 € | 1 | Available | 60 Days | 10 | 300 | 0.75 | 5 | 10.2 | 500 | 300 | 90 | 90 | Colour | True | |
4,391.52 € | 1 | Available | 60 Days | 10 | 500 | 0.75 | 5 | 10.2 | 500 | 300 | 90 | 90 | Colour | True | |
487.31 € | 1 | Available | 60 Days | 10 | 50 | 1 | 5 | 10.8 | 500 | 300 | 90 | 90 | Colour | True | |
974.65 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 10.8 | 500 | 300 | 90 | 90 | Colour | True | |
9,746.42 € | 1 | Available | Quote | 10 | 1000 | 1 | 5 | 10.8 | 500 | 300 | 90 | 90 | Colour | True | |
4,873.22 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 10.8 | 500 | 300 | 90 | 90 | Colour | True | |
515.93 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 4 | 12 | 750 | 450 | 90 | 90 | Colour | True | |
1,031.87 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 4 | 12 | 750 | 450 | 90 | 90 | Colour | True | |
10,318.70 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 12 | 750 | 450 | 90 | 90 | Colour | True | |
20,637.42 € | 1 | Available | Quote | 10 | 2000 | 1,5 | 4 | 12 | 750 | 450 | 50 | -40 | Colour | True | |
5,159.35 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 4 | 12 | 750 | 450 | 90 | 90 | Colour | True | |
729.60 € | 1 | 60 Days | 10 | 50 | 1.5 | 5 | 13.7 | 750 | 450 | 90 | 90 | Colour | True | ||
1,459.18 € | 1 | 60 Days | 10 | 100 | 1.5 | 5 | 13.7 | 750 | 450 | 90 | 90 | Colour | True | ||
14,591.92 € | 1 | 60 Days | 10 | 1000 | 1.5 | 5 | 13.7 | 750 | 450 | 90 | 90 | Colour | True | ||
7,295.95 € | 1 | 60 Days | 10 | 500 | 1.5 | 5 | 13.7 | 750 | 450 | 90 | 90 | Colour | True | ||
741.83 € | 1 | Available | 60 Days | 10 | 50 | 2.5 | 4 | 14.2 | 750 | 450 | 90 | 90 | Colour | True | |
14,836.57 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 14.2 | 750 | 450 | 90 | 90 | Colour | True | |
7,418.29 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 14.2 | 750 | 450 | 90 | 90 | Colour | True | |
948.92 € | 1 | 60 Days | 10 | 50 | 2.5 | 5 | 15.7 | 750 | 450 | 90 | 90 | Colour | True |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core insulation | Polyolefin | Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Nominal voltage U
Nominal voltage U0
Operating temperature, fix
Operating temperature, flexible
Core identification
Protective conductor
Filter by standard shipping days
Optional Attributes