Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
1,275.55 € | 1 | Available | 60 Days | 10 | 50 | 16 | 4 | 18.8 | True | |
2,551.12 € | 1 | Available | 60 Days | 10 | 100 | 16 | 4 | 18.8 | True | |
25,511.13 € | 1 | Available | Quote | 10 | 1000 | 16 | 4 | 18.8 | True | |
12,755.57 € | 1 | Available | 60 Days | 10 | 500 | 16 | 4 | 18.8 | True | |
850.72 € | 1 | Available | 46 Days | 10 | 50 | 10 | 4 | 16.2 | True | |
1,701.43 € | 1 | Available | 46 Days | 10 | 100 | 10 | 4 | 16.2 | True | |
17,014.38 € | 1 | Available | Quote | 10 | 1000 | 10 | 4 | 16.2 | True | |
8,507.18 € | 1 | Available | 8 Days | 10 | 500 | 10 | 4 | 16.2 | True | |
1,072.10 € | 1 | Available | 46 Days | 10 | 50 | 10 | 5 | 18.1 | True | |
2,144.20 € | 1 | Available | 46 Days | 10 | 100 | 10 | 5 | 18.1 | True | |
21,441.94 € | 1 | Available | 8 Days | 10 | 1000 | 10 | 5 | 18.1 | True | |
10,720.97 € | 1 | Available | 46 Days | 10 | 500 | 10 | 5 | 18.1 | True | |
1,603.66 € | 1 | Available | 46 Days | 10 | 50 | 16 | 5 | 21.2 | True | |
3,207.35 € | 1 | Available | 46 Days | 10 | 100 | 16 | 5 | 21.2 | True | |
32,073.43 € | 1 | Available | 46 Days | 10 | 1000 | 16 | 5 | 21.2 | True | |
16,036.72 € | 1 | Available | 46 Days | 10 | 500 | 16 | 5 | 21.2 | True | |
2,230.97 € | 1 | Available | 60 Days | 10 | 50 | 25 | 4 | 23.5 | True | |
4,461.92 € | 1 | Available | 60 Days | 10 | 100 | 25 | 4 | 23.5 | True | |
44,619.20 € | 1 | Available | Quote | 10 | 1000 | 25 | 4 | 23.5 | True | |
22,309.60 € | 1 | Available | Quote | 10 | 500 | 25 | 4 | 23.5 | True | |
2,753.53 € | 1 | Available | 60 Days | 10 | 50 | 25 | 5 | 26.4 | True | |
5,507.05 € | 1 | Available | 60 Days | 10 | 100 | 25 | 5 | 26.4 | True | |
55,070.50 € | 1 | Available | Quote | 10 | 1000 | 25 | 5 | 26.4 | True | |
27,535.25 € | 1 | Available | 60 Days | 10 | 500 | 25 | 5 | 26.4 | True | |
2,953.55 € | 1 | Available | 39 Days | 10 | 50 | 35 | 4 | 26.6 | True | |
5,907.10 € | 1 | Available | 39 Days | 10 | 100 | 35 | 4 | 26.6 | True | |
59,071.08 € | 1 | Available | Quote | 10 | 1000 | 35 | 4 | 26.6 | True | |
29,535.54 € | 1 | Available | 39 Days | 10 | 500 | 35 | 4 | 26.6 | True | |
62.67 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 2 | 5.1 | False | |
125.33 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2 | 5.1 | False | |
1,253.37 € | 1 | Available | 5 Days | 10 | 1000 | 0.5 | 2 | 5.1 | False | |
626.69 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 5.1 | False | |
66.97 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 3 | 5.4 | True | |
133.95 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 5.4 | True | |
1,339.46 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 3 | 5.4 | True | |
669.74 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 5.4 | True | |
81.30 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 3 | 5.4 | False | |
162.62 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3 | 5.4 | False | |
1,626.13 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 3 | 5.4 | False | |
813.07 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 3 | 5.4 | False | |
85.47 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 4 | 5.8 | True | |
170.93 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 4 | 5.8 | True | |
1,709.42 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 5.8 | True | |
854.70 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 5.8 | True | |
87.95 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 4 | 5.8 | False | |
175.90 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 5.8 | False | |
1,759.08 € | 1 | Available | 8 Days | 10 | 1000 | 0.5 | 4 | 5.8 | False | |
879.54 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 5.8 | False | |
97.81 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 5 | 6.3 | True | |
195.62 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 6.3 | True | |
1,956.19 € | 1 | Available | Quote | 10 | 1000 | 0.5 | 5 | 6.3 | True | |
978.09 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 6.3 | True | |
132.21 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 6.9 | True | |
264.43 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 7 | 6.9 | True | |
2,644.38 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 7 | 6.9 | True | |
1,322.20 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 7 | 6.9 | True | |
276.50 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 12 | 9.1 | True | |
553.00 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 9.1 | True | |
5,530.06 € | 1 | Available | 46 Days | 10 | 1000 | 0.5 | 12 | 9.1 | True | |
2,765.04 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 12 | 9.1 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | Other | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | Other | Flame retardant | In accordance with EN 60332-3-24 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes