Manufacturer part number: 22260791
Brand: LAPP
Price: 38.08 €
Delivery time: 5 Days
Cable length: 10 m
Positioning cable feed, box-sided: Straight
Positioning cable feed, field-sided: Other
Type of electrical connection, box-sided: M12
Type of electrical connection, field-sided: Free conductor end
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260791
Part Number
|
---|
22260791 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, field sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
38.08 € | 1 | Available | 5 Days | 10 | 10 | Straight | Other | M12 | Free conductor end | - |
Loading...
Number of poles | 5 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 4 | Rated voltage | 60 | Colour cable sheath | Black |
Halogen free | True | Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) |
Material of contact surface | Ni/Au | Screened | True | Type of cable | Multi-core |
With LED indication | False |
This page is UNITRONIC® BUS CAN M12, part number 22260791.
You can find the detail information about specifications and dimensions on part number 22260791.
Configure
Basic Attributes
Type of plug-in contact, field sided
Cable length(m)
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Optional Attributes
Part Number |
---|
22260789 |
22260790 |
22260792 |
22260793 |
22260794 |
22262004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, field sided |
---|---|---|---|---|---|---|---|---|---|---|---|
18.02 € | 1 | Available | 6 Days | 10 | 2 | Straight | Other | M12 | Free conductor end | - | |
25.52 € | 1 | Available | 5 Days | 10 | 5 | Straight | Other | M12 | Free conductor end | - | |
17.82 € | 1 | Available | 6 Days | 10 | 2 | Other | Straight | Free conductor end | M12 | Female (bus) | |
25.52 € | 1 | Available | 32 Days | 10 | 5 | Other | Straight | Free conductor end | M12 | Female (bus) | |
38.08 € | 1 | Available | 6 Days | 10 | 10 | Other | Straight | Free conductor end | M12 | Female (bus) | |
- | 1 | Quote | 10 | 2 | Angled | Other | M12 | Free conductor end | - |