Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170125/100 |
2170125/1000 |
2170125/500 |
2170126/100 |
2170126/1000 |
2170126/500 |
2170128/100 |
2170128/1000 |
2170128/500 |
2170138/100 |
2170138/1000 |
2170138/500 |
2170173/1000 |
2170173/305 |
2170173/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter approx. | Length | NVP value | Core insulation | Flame retardant | Material outer sheath | Screen over stranding element | Halogen free (acc. EN 50267-2-2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.75 € | 1 | Available | 5 Days | 10 | 5,6 | 100 | 67 | Foam PE | In accordance with EN 60332-1-2 | PVC | None | False | |
547.50 € | 1 | Available | 7 Days | 10 | 5,6 | 1000 | 67 | Foam PE | In accordance with EN 60332-1-2 | PVC | None | False | |
273.75 € | 1 | Available | 5 Days | 10 | 5,6 | 500 | 67 | Foam PE | In accordance with EN 60332-1-2 | PVC | None | False | |
74.28 € | 1 | Available | 5 Days | 10 | 6,4 | 100 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil | False | |
742.89 € | 1 | Available | 5 Days | 10 | 6,4 | 1000 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil | False | |
371.45 € | 1 | Available | 5 Days | 10 | 6,4 | 500 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil | False | |
113.03 € | 1 | Available | 5 Days | 10 | 6,7 | 100 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil + braiding | False | |
1,130.33 € | 1 | Available | 5 Days | 10 | 6,7 | 1000 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil + braiding | False | |
565.17 € | 1 | Available | 5 Days | 10 | 6,7 | 500 | 74 | Foam-Skin-PE | In accordance with EN 60332-1-2 | PVC | Foil + braiding | False | |
121.45 € | 1 | Available | 5 Days | 10 | 6,7 | 100 | 74 | Foam-Skin-PE | In accordance with EN 60332-3-24 | Other | Foil + braiding | True | |
1,214.56 € | 1 | Available | 5 Days | 10 | 6,7 | 1000 | 74 | Foam-Skin-PE | In accordance with EN 60332-3-24 | Other | Foil + braiding | True | |
607.29 € | 1 | Available | 5 Days | 10 | 6,7 | 500 | 74 | Foam-Skin-PE | In accordance with EN 60332-3-24 | Other | Foil + braiding | True | |
591.50 € | 1 | Available | 5 Days | 10 | 5,6 | 1000 | 67 | Foam PE | In accordance with EN 60332-1-2 | Other | None | True | |
171.97 € | 1 | Available | Quote | 10 | 5,6 | 305 | 67 | Foam PE | In accordance with EN 60332-1-2 | Other | None | True | |
295.75 € | 1 | Available | 5 Days | 10 | 5,6 | 500 | 67 | Foam PE | In accordance with EN 60332-1-2 | Other | None | True |
Loading...
Diameter conductor | 0,25 | Number of cores | 8 | Operating temperature, fix | 50 |
---|---|---|---|---|---|
Operating temperature, flexible | 60 | AWG size | 24 | Category | 5E |
Colour outer sheath | Grey | Conductor category | Class 1 = solid | Conductor material | Cu, bare |
Core identification | Colour | Stranding element | Pairs |
Configure
Basic Attributes
Outer diameter approx.
Length
NVP value
Core insulation
Flame retardant
Material outer sheath
Screen over stranding element
Halogen free (acc. EN 50267-2-2)
Filter by standard shipping days
Optional Attributes