UNITRONIC® SENSOR M8-M12

UNITRONIC® SENSOR M8-M12
  • Volume Discount
Sensor/actuator cordset, M8 on M12, PUR halogenfree, 3-pin, plug/socket, LED, A-coded, IP65/IP67/IP68, suitable for drag chains
M8 plug on M12 socket
Other types are available at www.lappgroup.com/assemblyfinder or on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260241
22260242
22260243
22260244
22260245
22260246
22260247
22260248
22260271
22260272
22260273
22260274
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCable length
(m)
Rated voltage Positioning cable feed, field-sided With LED indication

12.10 €

1 Available 5 Days 100,360StraightFalse

12.33 €

1 Available 5 Days 100,660StraightFalse

12.68 €

1 Available 5 Days 10160StraightFalse

13.65 €

1 Available 5 Days 10260StraightFalse

12.25 €

1 Available 5 Days 100,360AngledFalse

12.43 €

1 Available 5 Days 100,660AngledFalse

14.18 €

1 Available 5 Days 10160AngledFalse

13.98 €

1 Available 5 Days 10260AngledFalse

15.55 €

1 Available 5 Days 100,624AngledTrue

15.52 €

1 Available 5 Days 100,624AngledTrue

16.08 €

1 Available 5 Days 10124AngledTrue

16.92 €

1 Available 5 Days 10224AngledTrue

Loading...

  1. 1

Basic information

Number of poles 3 Operating temperature, fix 80 Operating temperature, flexible 80
Rated current In 4 Colour cable sheath Black Halogen free True
Material contact body CuSn Material of cable sheath PUR (Polyurethane) Material of contact surface Ni/Au
Positioning cable feed, box-sided Straight Screened False Type of cable Multi-core
Type of electrical connection, box-sided M8 Type of electrical connection, field-sided M12 Type of plug-in contact, box-sided Male (plug)
Type of plug-in contact, field sided Female (bus)

Tech Support