Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of plug-in contact, box-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.00 € | 1 | Available | 5 Days | 10 | 2 | 3 | Straight | Other | Free conductor end | - | |
13.57 € | 1 | Available | 5 Days | 10 | 10 | 3 | Other | Straight | Free conductor end | - | |
9.98 € | 1 | Available | 5 Days | 10 | 5 | 3 | Other | Angled | Free conductor end | - | |
9.32 € | 1 | Available | 6 Days | 10 | 5 | 3 | Other | Straight | Free conductor end | - | |
10.60 € | 1 | Available | 5 Days | 10 | 5 | 4 | Other | Angled | Free conductor end | - | |
14.33 € | 1 | Available | 5 Days | 10 | 10 | 4 | Other | Angled | Free conductor end | - | |
13.98 € | 1 | Available | 5 Days | 10 | 10 | 4 | Other | Straight | Free conductor end | - | |
8.43 € | 1 | Available | 5 Days | 10 | 2 | 4 | Other | Straight | Free conductor end | - | |
10.30 € | 1 | Available | 5 Days | 10 | 5 | 4 | Other | Straight | Free conductor end | - | |
15.37 € | 1 | Available | 5 Days | 10 | 5 | 4 | Angled | Angled | M12 | Male (plug) | |
14.68 € | 1 | Available | 8 Days | 10 | 2 | 4 | Angled | Angled | M12 | Male (plug) | |
20.65 € | 1 | Available | 5 Days | 10 | 10 | 4 | Angled | Angled | M12 | Male (plug) | |
8.35 € | 1 | Available | 8 Days | 10 | 2 | 4 | Other | Angled | Free conductor end | - | |
13.70 € | 1 | Available | 5 Days | 10 | 10 | 3 | Other | Angled | Free conductor end | - | |
8.08 € | 1 | Available | 5 Days | 10 | 2 | 3 | Other | Angled | Free conductor end | - | |
14.52 € | 1 | Available | 5 Days | 10 | 2 | 3 | Straight | Angled | M12 | Male (plug) | |
16.42 € | 1 | Available | 5 Days | 10 | 5 | 3 | Straight | Angled | M12 | Male (plug) | |
19.83 € | 1 | Available | 5 Days | 10 | 10 | 3 | Straight | Angled | M12 | Male (plug) | |
9.60 € | 1 | Available | 5 Days | 10 | 2 | 5 | Other | Straight | Free conductor end | - | |
12.32 € | 1 | Available | 5 Days | 10 | 5 | 5 | Other | Straight | Free conductor end | - | |
16.92 € | 1 | Available | 5 Days | 10 | 10 | 5 | Other | Straight | Free conductor end | - | |
17.23 € | 1 | Available | 5 Days | 10 | 2 | 5 | Straight | Angled | M12 | Male (plug) | |
20.05 € | 1 | Available | 5 Days | 10 | 5 | 5 | Straight | Angled | M12 | Male (plug) | |
24.60 € | 1 | Available | 5 Days | 10 | 10 | 5 | Straight | Angled | M12 | Male (plug) |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Rated voltage | 250 | Colour cable sheath | Black | Halogen free | False |
Material contact body | CuSn | Material of cable sheath | PVC | Material of contact surface | Ni/Au |
Screened | False | Type of cable | Multi-core | Type of electrical connection, field-sided | M12 |
Type of plug-in contact, field sided | Female (bus) | With LED indication | False |
Configure
Basic Attributes
Cable length(m)
Number of poles
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of plug-in contact, box-sided
Optional Attributes