Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of cores (Core) | Outer diameter approx. (mm) | Spiral length (extended) | Spiral length (retracted) | |
---|---|---|---|---|---|---|---|---|---|
21.60 € | 1 | Available | 5 Days | 10 | 2 | 4,1 | 400 | 100 | |
25.61 € | 1 | Available | 5 Days | 10 | 2 | 4,1 | 800 | 200 | |
30.53 € | 1 | Available | 5 Days | 10 | 2 | 4,1 | 1200 | 300 | |
34.87 € | 1 | Available | 8 Days | 10 | 2 | 4,1 | 1600 | 400 | |
39.09 € | 1 | Available | 5 Days | 10 | 2 | 4,1 | 2000 | 500 | |
22.78 € | 1 | Available | 5 Days | 10 | 3 | 4,3 | 400 | 100 | |
27.15 € | 1 | Available | 5 Days | 10 | 3 | 4,3 | 800 | 200 | |
32.87 € | 1 | Available | 5 Days | 10 | 3 | 4,3 | 1200 | 300 | |
38.00 € | 1 | Available | 5 Days | 10 | 3 | 4,3 | 1600 | 400 | |
40.72 € | 1 | Available | 5 Days | 10 | 3 | 4,3 | 2000 | 500 | |
24.30 € | 1 | Available | 5 Days | 10 | 4 | 4,5 | 400 | 100 | |
27.76 € | 1 | Available | 5 Days | 10 | 4 | 4,5 | 800 | 200 | |
33.92 € | 1 | Available | 8 Days | 10 | 4 | 4,5 | 1200 | 300 | |
39.78 € | 1 | Available | 5 Days | 10 | 4 | 4,5 | 1600 | 400 | |
44.27 € | 1 | Available | 5 Days | 10 | 4 | 4,5 | 2000 | 500 | |
25.81 € | 1 | Available | 8 Days | 10 | 5 | 4,8 | 400 | 100 | |
27.96 € | 1 | Available | 5 Days | 10 | 5 | 4,8 | 800 | 200 | |
34.70 € | 1 | Available | 5 Days | 10 | 5 | 4,8 | 1200 | 300 | |
40.52 € | 1 | Available | 8 Days | 10 | 5 | 4,8 | 1600 | 400 | |
45.50 € | 1 | Available | 8 Days | 10 | 5 | 4,8 | 2000 | 500 | |
25.25 € | 1 | Available | 8 Days | 10 | 6 | 5,5 | 400 | 100 | |
31.15 € | 1 | Available | 5 Days | 10 | 6 | 5,5 | 800 | 200 | |
39.60 € | 1 | Available | 8 Days | 10 | 6 | 5,5 | 1200 | 300 | |
49.22 € | 1 | Available | 5 Days | 10 | 6 | 5,5 | 1600 | 400 | |
53.28 € | 1 | Available | 8 Days | 10 | 6 | 5,5 | 2000 | 500 | |
40.65 € | 1 | Available | 8 Days | 10 | 12 | 7,2 | 400 | 100 | |
49.13 € | 1 | Available | 5 Days | 10 | 12 | 7,2 | 800 | 200 | |
58.60 € | 1 | Available | 5 Days | 10 | 12 | 7,2 | 1200 | 300 | |
86.33 € | 1 | Available | 5 Days | 10 | 12 | 7,2 | 1600 | 400 | |
84.05 € | 1 | Available | 5 Days | 10 | 12 | 7,2 | 2000 | 500 | |
45.53 € | 1 | Available | 5 Days | 10 | 18 | 8 | 400 | 100 | |
57.94 € | 1 | Available | 8 Days | 10 | 18 | 8 | 800 | 200 | |
69.21 € | 1 | Available | 5 Days | 10 | 18 | 8 | 1200 | 300 | |
94.95 € | 1 | Available | 5 Days | 10 | 18 | 8 | 1600 | 400 | |
93.28 € | 1 | Available | 5 Days | 10 | 18 | 8 | 2000 | 500 |
Loading...
Nominal cross section conductor(mm2) | 0,14 | Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Nominal voltage U0 | 50 | Nominal voltage U | 50 | Operating temperature, fix | 50 |
Operating temperature, flexible | 50 | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | PVC | Flame retardant | No | Protective conductor | False |