• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

482.6 mm (19") fastener【24 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2090000

Part Number
2090000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.24 €

24 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Thread size (M..) 5 Material Steel Surface treatment Galvanic/electrolytic zinc plated

This page is 482.6 mm (19") fastener, part number 2090000.
You can find the detail information about specifications and dimensions on part number 2090000.

Tech Support