Low Cut Ferrite Clamp MRFC

Low Cut Ferrite Clamp MRFC
  • Volume Discount
[Features]
・ Optimal for power supply switching noise and motor noise countermeasures.
・ Ferrite materials are tuned to support low frequency noise (150 kHz to 30 MHz).
・ Optional fixture can be fixed in place with M4 screws. (MRFC-13, MRFC-20)
・ Can be fixed in place with M6 screws. (MRFC-H40)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MRFC-8
MRFC-13
MRFC-20
MRFC-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Impedance Features Applicable wire bundle diameter
(mm)

3.49 €

1 Available 6 Days 20.135.520.4≥ 20 (10 MHz)Color: Light Gray / Flame Retardant: UL94 V-0MAX. ø8.5

8.37 €

1 Available 5 Days 29.137.133.1≥ 20 (10 MHz)Color: Light Gray / Flame Retardant: UL94 V-0MAX. ø13.5

19.28 €

1 Available 6 Days 40.353.540≥ 20 (10 MHz)Color: Light Gray / Flame Retardant: UL94 V-0MAX. ø20.0

189.12 €

1 Available 6 Days 74.2114.581.2≥ 25 (1 MHz)Color: Black / Flame Retardant: UL94 V-0MAX. ø40.0

Loading...

  1. 1

Basic information

Shape With Round Case Specifications UL94V-0 Material Ferrite Core: Soft Ferrite/Case: PA66

Tech Support