Aluminum Frame Fastener ALFF

Aluminum Frame Fastener ALFF

Click on this image to zoom in.

Click on this image to zoom in.

  • Economy
[Features]
· Can be fixed just by inserting to an aluminum frame and rotating.
· Can be used for fixing by inserting a cable tie from any direction.
· Fasteners such as a clamp can be attached on the top surface for use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALFF-0602-3.5
ALFF-0802-4.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (height)
(mm)
Compatible band width
(mm)
Compatible band thickness
(mm)
Compatible mounting hole diameter
(mm)
Compatible mounting plate thickness
(mm)

0.72 €

50 5 Days 1616161611.1≦5.2≤1.6ø3.51.6

0.51 €

100 5 Days 2323232314.1≦7.4≦1.9ø4.82.0

Loading...

  1. 1

Basic information

Material Resin Material Polypropylene Color Natural

Tech Support