Chainflex CF240 Data Cable, PVC

Chainflex CF240 Data Cable, PVC

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· For data

[Information in catalog]
· CF240 (P.112 to 115)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF240.02.07-0.25SQ-7-1
CF240.02.07-0.25SQ-7-2
CF240.02.07-0.25SQ-7-3
CF240.02.07-0.25SQ-7-4
CF240.02.07-0.25SQ-7-5
CF240.02.07-0.25SQ-7-6
CF240.02.07-0.25SQ-7-7
CF240.02.07-0.25SQ-7-8
CF240.02.07-0.25SQ-7-9
CF240.02.07-0.25SQ-7-10
CF240.02.07-0.25SQ-7-11
CF240.02.07-0.25SQ-7-12
CF240.02.07-0.25SQ-7-13
CF240.02.07-0.25SQ-7-14
CF240.02.07-0.25SQ-7-15
CF240.02.07-0.25SQ-7-16
CF240.02.07-0.25SQ-7-17
CF240.02.07-0.25SQ-7-18
CF240.02.07-0.25SQ-7-19
CF240.02.07-0.25SQ-7-20
CF240.02.07-0.25SQ-7-21
CF240.02.07-0.25SQ-7-22
CF240.02.07-0.25SQ-7-23
CF240.02.07-0.25SQ-7-24
CF240.02.07-0.25SQ-7-25
CF240.02.07-0.25SQ-7-26
CF240.02.07-0.25SQ-7-27
CF240.02.07-0.25SQ-7-28
CF240.02.07-0.25SQ-7-29
CF240.02.07-0.25SQ-7-30
CF240.02.07-0.25SQ-7-31
CF240.02.07-0.25SQ-7-32
CF240.02.07-0.25SQ-7-33
CF240.02.07-0.25SQ-7-34
CF240.02.07-0.25SQ-7-35
CF240.02.07-0.25SQ-7-36
CF240.02.07-0.25SQ-7-37
CF240.02.07-0.25SQ-7-38
CF240.02.07-0.25SQ-7-39
CF240.02.07-0.25SQ-7-40
CF240.02.07-0.25SQ-7-41
CF240.02.07-0.25SQ-7-42
CF240.02.07-0.25SQ-7-43
CF240.02.07-0.25SQ-7-44
CF240.02.07-0.25SQ-7-45
CF240.02.07-0.25SQ-7-46
CF240.02.07-0.25SQ-7-47
CF240.02.07-0.25SQ-7-48
CF240.02.07-0.25SQ-7-49
CF240.02.07-0.25SQ-7-50
CF240.02.07-0.25SQ-7-51
CF240.02.07-0.25SQ-7-52
CF240.02.07-0.25SQ-7-53
CF240.02.07-0.25SQ-7-54
CF240.02.07-0.25SQ-7-55
CF240.02.07-0.25SQ-7-56
CF240.02.07-0.25SQ-7-57
CF240.02.07-0.25SQ-7-58
CF240.02.07-0.25SQ-7-59
CF240.02.07-0.25SQ-7-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)

5.94 €

1 5 Days 176.5

11.88 €

1 5 Days 276.5

17.82 €

1 5 Days 376.5

23.75 €

1 5 Days 476.5

29.69 €

1 5 Days 576.5

35.63 €

1 5 Days 676.5

41.57 €

1 5 Days 776.5

47.51 €

1 5 Days 876.5

53.45 €

1 5 Days 976.5

59.38 €

1 5 Days 1076.5

65.29 €

1 5 Days 1176.5

71.23 €

1 5 Days 1276.5

77.17 €

1 5 Days 1376.5

83.11 €

1 5 Days 1476.5

89.05 €

1 5 Days 1576.5

94.98 €

1 5 Days 1676.5

100.92 €

1 5 Days 1776.5

106.86 €

1 5 Days 1876.5

112.80 €

1 5 Days 1976.5

118.74 €

1 5 Days 2076.5

124.68 €

1 5 Days 2176.5

130.62 €

1 5 Days 2276.5

136.55 €

1 5 Days 2376.5

142.49 €

1 5 Days 2476.5

148.43 €

1 5 Days 2576.5

154.37 €

1 5 Days 2676.5

160.31 €

1 5 Days 2776.5

166.25 €

1 5 Days 2876.5

172.18 €

1 5 Days 2976.5

178.12 €

1 5 Days 3076.5

184.03 €

1 5 Days 3176.5

189.97 €

1 5 Days 3276.5

195.91 €

1 5 Days 3376.5

201.85 €

1 5 Days 3476.5

207.78 €

1 5 Days 3576.5

213.72 €

1 5 Days 3676.5

219.66 €

1 5 Days 3776.5

225.60 €

1 5 Days 3876.5

231.54 €

1 5 Days 3976.5

237.48 €

1 5 Days 4076.5

243.42 €

1 5 Days 4176.5

249.35 €

1 5 Days 4276.5

255.29 €

1 5 Days 4376.5

261.23 €

1 5 Days 4476.5

267.17 €

1 5 Days 4576.5

273.11 €

1 5 Days 4676.5

279.05 €

1 5 Days 4776.5

284.98 €

1 5 Days 4876.5

290.92 €

1 5 Days 4976.5

296.86 €

1 5 Days 5076.5

302.77 €

1 5 Days 5176.5

308.71 €

1 5 Days 5276.5

314.65 €

1 5 Days 5376.5

320.58 €

1 5 Days 5476.5

326.52 €

1 5 Days 5576.5

332.46 €

1 5 Days 5676.5

338.40 €

1 5 Days 5776.5

344.34 €

1 5 Days 5876.5

350.28 €

1 5 Days 5976.5

356.22 €

1 5 Days 6076.5

Loading...

Basic information

Conductor Cross Section(mm2) 0.25 Rated Voltage 300V Shield Available
Properties Oil Resistance Representative Standard UL / CE Sheath (outer coating) color Gray
Grounding Wire N/A Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials Polyester-Based

Tech Support