Network cable CAT 7 S / FTP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1885ENH

Part Number
1885ENH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Category CAT7 Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Outer Diameter(mm) 8.0 to 8.9 Color Gray AWG max. 23
Cross section 4 x 2 x AWG 23 Cross section (each core) (part 1)(mm²) 0.25 Cross section (based on core number) (part 1 + 2) 4 x 2 x 0.25 mm²
Frequency range(MHz) 1000 Max. frequency(MHz) 600 Max. temperature range (fixed installation)(°C) +60
Min. temperature range (fixed installation)(°C) -20 Max. temperature range (flexible installation)(°C) +60 Min. temperature range (flexible installation)(°C) -20
No. of leads (part 1)(x) 8 Cable type ISTP Cable type (category) Network cable
Cable features Twin shield Layout Paired shield made from Aluminium/Polyesterfoils · entire tinned braided sleeve Twisted pair cabling (part 1) Yes (1)
Standards FCD ISO/IEC 11801, prEN 50288-3-1, zukünftige ISO/IEC 11801 2nd edition, EN 50173 2nd edition Sold per metre Yes Outside diameter(mm) 8
Insulation material FRNC

This page is Network cable CAT 7 S / FTP, part number 1885ENH.
You can find the detail information about specifications and dimensions on part number 1885ENH.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360