MSR-Audio Cabel, Shielded and Twisted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8723

Part Number
8723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 28 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 4.27 Shielded Yes Cable type Coax 8723
Core resistance(Ω) 45 Cross section (each core) (part 1)(mm²) 0.32 Cross section (based on core number) (part 1 + 2) 2 x 0.32 mm²
Layout 2 x 2 x 0.352 mm Max. temperature range (fixed installation)(°C) +60 Min. temperature range (fixed installation)(°C) -30
Max. temperature range (flexible installation)(°C) +60 Min. temperature range (flexible installation)(°C) -30 No. of leads (part 1)(x) 2
Type 8723 Core layout(mm) 4 x 0.35 Cable type (category) Cable combo
Cable features Common shield Halogen-free No Material (details) PVC
Sold per metre Yes

This page is MSR-Audio Cabel, Shielded and Twisted, part number 8723.
You can find the detail information about specifications and dimensions on part number 8723.

Tech Support