Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11821
11822
11824
11826
12018
12021
12023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cross-section (sensor/actuator wiring)
(mm²)
Min. temperature
(°C)
Max. temperature
(°C)
No. of pins (RJ) IP rating Contact material

21.29 €

1 Available 3 Days 0.300.34-25+804IP67/IP69KCuZn

21.29 €

1 Available 3 Days 0.600.34-25+804IP67/IP69KCuZn

22.35 €

1 Available 3 Days 1.500.34-25+804IP67/IP69KCuZn

26.77 €

1 Available 3 Days 50.34-25+804IP67/IP69KCuZn

24.48 €

1 Available 3 Days 0.300.5-40+855IP67CuSn

25.55 €

1 Available 3 Days 1.500.5-40+855IP67CuSn

31.07 €

1 Available 90 Days 50.5-40+855IP67CuSn

Loading...

  1. 1

Basic information

Thread type connection side M12 Colour Orange Connector type Socket, straight
Connector standard Sensor connector Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) M12 socket, straight
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360