Sensor / Actuator Connector (pre-fab) M8 Plug, Straight, Socket, Right Angle

Sensor / Actuator Connector (pre-fab) M8 Plug, Straight, Socket, Right Angle

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43655
43679
43680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
IP rating Sensor/actuator cable features

20.23 €

1 Available 3 Days 0.60IP67/IP69K-

25.55 €

1 Available 3 Days 1IP67+ status indicator light

26.77 €

1 Available 3 Days 2IP67+ status indicator light

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.34 Min. temperature(°C) -40 Max. temperature(°C) +90
No. of pins (RJ) 3 Thread type connection side M8 Colour Orange
Connector type Socket, right angle Connector standard Sensor connector Connection side A (sensors/actuators) M8 sokvert, right angle
Connection side B (sensors/actuators) M8 sokvert, right angle Contact material CuSn Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360