Sensor / Actuator Data Cable (pre-fab) M12 Socket, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10973
10974
15735
27310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

22.35 €

1 Available 3 Days 3

28.93 €

1 Available 3 Days 5

19.16 €

1 Available 3 Days 2

65.03 €

1 Available 3 Days 15

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 Nominal current(A) 4
Nominal voltage(V) 60 No. of pins (RJ) 5 IP rating IP67
Thread type connection side M12 Colour Black Connector type Socket, straight
Connector standard Sensor connector Connection (components) Open end cable Connection side A (sensors/actuators) M12 socket, straight
Connection side B (sensors/actuators) Cable, open end Contact material CuSn Seal type Screw-on
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360