Sensor / Actuator Data Cable M12 Plug, Straight

Sensor / Actuator Data Cable M12 Plug, Straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10984
11024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins (RJ)

20.23 €

1 Available 3 Days 5

19.16 €

1 3 Days 4

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 IP rating IP67
Thread type connection side M12 Colour Black Connector type Plug, straight
Connector standard Sensor connector Connection (components) Connector Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) Customisable Contact material CuZn Seal type Screw-on
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator data cable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360