Low power extension cable, Low power plug - Low power socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

749444-BP

Part Number
749444-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 3 Pin diameter(mm) 2.5 Outside diameter(mm) 5.5
Product size (length)(m) 3 Shaft length(mm) 9.5 Connector/ Input type A Low power plug
Connector / Output type B Low power socket Connector type (category) Low power extension cable Connector type Socket, straight

This page is Low power extension cable, Low power plug - Low power socket, part number 749444-BP.
You can find the detail information about specifications and dimensions on part number 749444-BP.

Tech Support