Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1491709-BP |
1493495-BP |
1497952-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Pin diameter (mm) | Nominal voltage (V) | Product size (length) (m) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
- | 6.71 € | 1 | 3 Days | 1.10 | 2.5 | 30 | 0.50 | White | ||
7.27 € | 1 | 3 Days | 0.35 | 2.1 | 30 | 0.18 | White | |||
- | 11.61 € | 1 | Available | 3 Days | 1.10 | 2.5 | 20 | 0.50 | Black |
Loading...
Nominal current(A) | 2 | Outside diameter(mm) | 5.5 | Shaft length(mm) | 9.5 |
---|---|---|---|---|---|
Connector/ Input type A | Low power socket | Connector / Output type B | Low power plug | Connector type (category) | Low power cable |