Audio / NF-Cable with 2.5 mm Jack plug

Audio / NF-Cable with 2.5 mm Jack plug

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
491754-BP
491757-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Number of pins Audio channels

3.61 €

1 Available 73 Days 2.52Mono
-

1.85 €

1 Available 3 Days 4.13Stereo

Loading...

  1. 1

Basic information

Cable length(m) 1.8 Outside diameter(mm) 2.5 Colour Black
Connection Stranded wire Connection (components) Open end cable Connector type Plug, right angle
Connector type (category) 2.5 mm audio jack Contact material Nickel plated Bend relief Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360