Sensor / actuator connector, assembled, M12 Plug, straight, Connector, right angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

934853049

Part Number
934853049
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.55 €

1 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 2 Nominal voltage(V) 630 Cross-section (sensor/actuator wiring)(mm²) 1.50
Max. temperature(°C) +125 Min. temperature(°C) -40 No. of pins (RJ) 5
Nominal current(A) 16 Thread type connection side M12 Coding K
Colour Blue Connector standard Sensor connector Connector type Connector, right angle
Contact material Copper with nickel alloy Contact surface Copper gold plated Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Black

This page is Sensor / actuator connector, assembled, M12 Plug, straight, Connector, right angle, part number 934853049.
You can find the detail information about specifications and dimensions on part number 934853049.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360