Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
108644 |
108645 |
108648 |
108650 |
108653 |
108654 |
108658 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Nominal voltage (V) | Cable diameter (mm) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Test voltage | Thread type (wiring and installation) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.37 € | 1 | Available | 3 Days | - | 250 | 3 - 6.5 | 4 | 240 | 4 | 2.0 kV/60 s | PG7 | Plug, straight | ||
11.33 € | 1 | Available | 3 Days | - | 250 | 4-8 | 4 | 240 | 4 | 2.0 kV/60 s | PG9 | Plug, straight | ||
10.56 € | 1 | Available | 3 Days | - | 63 | 3 - 6.5 | 5 | 60 | 5 | 1.5 kV/ 60 sec | PG7 | Plug, straight | ||
11.61 € | 1 | Available | 3 Days | - | 63 | 4-8 | 5 | 60 | 5 | 1.5 kV/ 60 sec | PG9 | Plug, straight | ||
8.40 € | 1 | Available | 3 Days | M12 plug, right angle | 250 | 3 - 6.5 | 4 | 240 | 4 | 2.0 kV/60 s | PG7 | Plug, right angle | ||
8.40 € | 1 | Available | 3 Days | M12 plug, right angle | 250 | 4-8 | 4 | 240 | 4 | 2.0 kV/60 s | PG9 | Plug, right angle | ||
9.45 € | 1 | Available | 3 Days | M12 plug, right angle | 63 | 4-8 | 5 | 60 | 5 | 1.5 kV/ 60 sec | PG9 | Plug, right angle |
Loading...
Connector cross section(mm²) | 0.75 | Connector cross-section (max.)(mm²) | 0.75 | Contamination level | 3 |
---|---|---|---|---|---|
Insulation resistance(Ω) | > 109 | IP rating | IP67 | Max. temperature(°C) | +90 |
Min. temperature(°C) | -25 | Nominal current(A) | 4 | Nominal current (details)(A) | 4 |
Temperature range(°C) | -25 - +90 | Thread type connection side | M12 | Type (misc.) | Connector |
Connection | Screws | Colour | Black | Connection (components) | Screws |
Connector standard | Sensor connector | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Nominal voltage(V)
Cable diameter(mm)
No. of pins (RJ)
Nominal voltage (details)(V)
Number of pins
Test voltage
Thread type (wiring and installation)
Connector type
Optional Attributes