Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11294 |
11295 |
11300 |
11301 |
12955 |
17852 |
18213 |
28383 |
44584 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | IP rating | No. of pins (RJ) | Nominal current (details) (A) | Nominal voltage (details) (V) | Number of pins | Test voltage | Colour | Material (details) | Sensor/actuator cable features | Cable colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 70 Days | 2 | 60 | 0.34 | IP67/IP69 | 3 | - | 60 | 3 | 1.5 kV/ 60 sec | Orange | Sheath: PVC | Shake-proof | Orange | ||
15.27 € | 1 | Available | 3 Days | 5 | 60 | 0.34 | IP67/IP69 | 3 | - | 60 | 3 | 1.5 kV/ 60 sec | Orange | Sheath: PVC | Shake-proof | Orange | ||
9.99 € | 1 | Available | 3 Days | 2 | 60 | 0.25 | IP67/IP69 | 4 | - | 30 | 4 | 0.8 kV/ 60 sec | Orange | Sheath: PVC | Shake-proof | Orange | ||
12.67 € | 1 | Available | 3 Days | 5 | 60 | 0.25 | IP67/IP69 | 4 | - | 30 | 4 | 0.8 kV/ 60 sec | Orange | Sheath: PVC | Shake-proof | Orange | ||
12.67 € | 1 | Available | 3 Days | 5 | 60 | 0.34 | IP67/IP69 | 3 | 4 | 60 | 3 | 1.5 kV/ 60 sec | Black | Outer cover: PUR | Shake-proof | Black | ||
9.99 € | 1 | Available | 3 Days | 2 | 60 | 0.34 | IP67/IP69 | 3 | 4 | 60 | 3 | 1.5 kV/ 60 sec | Black | Outer cover: PUR | Shake-proof | Black | ||
14.81 € | 1 | Available | 3 Days | 5 | 60 | 0.34 | IP67/IP69 | 4 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Black | Outer cover: PUR | Shake-proof | Black | ||
11.61 € | 1 | Available | 3 Days | 2 | 60 | 0.34 | IP67/IP69 | 4 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Black | Outer cover: PUR | Shake-proof | Black | ||
9.99 € | 1 | Available | 3 Days | 2 | 36 | 0.34 | IP65 | 4 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Black | Outer cover: PUR | - | Black |
Loading...
Contamination level | 3 | Max. temperature(°C) | +90 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Temperature range(°C) | -40 - +90 | Thread type connection side | M8 |
Type (misc.) | M8-connector, direct / free end | Connection (components) | Open end cable | Connector type | Socket, straight |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Configure
Basic Attributes
Cable length(m)
Nominal voltage(V)
Cross-section (sensor/actuator wiring)(mm²)
IP rating
No. of pins (RJ)
Nominal current (details)(A)
Nominal voltage (details)(V)
Number of pins
Test voltage
Colour
Material (details)
Sensor/actuator cable features
Cable colour
Optional Attributes