Actuator-sensor Connection Cable M12 Coupler, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11411

Part Number
11411
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 2 Nominal voltage(V) 240 Cross-section (sensor/actuator wiring)(mm²) 0.34
Max. temperature(°C) +80 Min. temperature(°C) -25 No. of pins (RJ) 4
Nominal current(A) 4 Nominal current (details)(A) 4 Nominal voltage (details)(V) 250
Number of pins 4 Temperature range(°C) -25 - +80 Thread type connection side M12
Type (misc.) M8-connector, direct / free end Coding A Connection (components) Open end cable
Connector standard Sensor connector Connector type Socket, straight Contact material CuZn
Contact surface Gold plated Material (details) Sheath: PVC Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Black

This page is Actuator-sensor Connection Cable M12 Coupler, Straight, part number 11411.
You can find the detail information about specifications and dimensions on part number 11411.

Tech Support