Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 65 161 6713 |
09 65 261 6713 |
09 65 461 6713 |
09 67 009 5655 |
09 67 015 5655 |
09 67 025 5655 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Number of pins | Test voltage (kV) | Nominal current (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | max: 6.5 | 9 | - | Max6.5 | pin strip | ||
7.35 € | 1 | Available | 3 Days | max: 6.5 | 15 | - | Max6.5 | pin strip | ||
13.75 € | 1 | Available | 3 Days | max: 6.5 | 37 | - | Max6.5 | Connector pin strip | ||
6.84 € | 1 | Available | 3 Days | max. 7.5 | 9 | 1 | Max. 7.5 | pin strip | ||
9.45 € | 1 | Available | 3 Days | max. 7.5 | 15 | 1 | Max. 7.5 | pin strip | ||
12.67 € | 1 | Available | 4 Days | max. 7.5 | 25 | 1 | Max. 7.5 | pin strip |
Loading...
No. of rows | 2 | Temperature range(°C) | -55ºC - +125 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Case type | Thermoplastischer Formstoff, glasfaserverstärkt (PBTP) | Connection (components) | Soldering | Standards/certification marks | DIN 41652, CECC 75301-802, IEC 60807 |
Connector type | Plug | Connector type (category) | D-SUB pin strip |
Configure
Basic Attributes
Nominal current(A)
Number of pins
Test voltage(kV)
Nominal current (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes