Industrial plug connector series Han Hv E - inserts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 34 010 2701

Part Number
09 34 010 2701
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

30.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 400/690 V(Leiter-Erde/Leiter-Leiter) Number of pins 2 Total number of pins 10 + 2 + PE
Max. temperature(°C) +125 Min. temperature(°C) -40 Core cross section (max.)(mm²) 2.5
Core cross section (min.)(mm²) 0.5 Core connector(mm²) 0.5 - 2.5 Test current(A) 16
Contamination level 3 Mating cycles (actuations) ≥ 500 Temperature range(°C) -40 - +125
Colour Grey Connector features tin-plated contacts Connection (components) Screws
Type (misc.) Socket insert Connector type (category) Socket inset Connection Screws
Size 24 B Leading contact (PE) Yes Series (Han connectors) Han® Hv E

This page is Industrial plug connector series Han Hv E - inserts, part number 09 34 010 2701.
You can find the detail information about specifications and dimensions on part number 09 34 010 2701.

Tech Support